10 Security Register
The AT24CSW01X/AT24CSW02X includes a 32-byte Security register. The Security register is segmented into a 16-byte read-only section and a 16-byte user-programmable section organized as 4 pages of 8 bytes each. The user-programmable portion supports both byte write and page write operations. The read-only section contains a pre-programmed ensured unique 128-bit serial number. The user-programmable portion may be permanently locked at any time with the Lock command.
| Security Register Byte Number | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | ... | 14 | 15 | 16 | 17 | ... | 30 | 31 |
| Factory
Programmed (Read-only) 0-15: Device Serial Number | User Programmable (Lockable) | ||||||||