4.5.1.4 AVR XMEGA OCD Features
The AVR XMEGA OCD is otherwise known as PDI (Program and Debug Interface). Two physical interfaces (JTAG and PDI physical) provide access to the same OCD implementation within the device. It supports the following features:
- Complete program flow control
- Full access to all registers and memory areas
- One dedicated program address comparator or symbolic breakpoint (reserved)
- Four hardware comparators
- Unlimited number of user program
breakpoints (using
BREAKinstruction) - No limitation on system clock frequency
Note: For the ATxmegaA1 family, only revision G or later is
supported.