2.2 Debugger Components
The components of the MPLAB PICkit 5 In-Circuit Debugger system are:
- A rectangular-shaped MPLAB PICkit 5 unit housed in a durable, black plastic case with a brushed metal top which is
accented with an indicator light strip. Other unit features are:
- A USB Type-C connector.
- An 8-pin single inline (SIL) connector.
- A MicroSD card slot.
- An Emergency recovery button.
- A Lanyard connector.
- A USB Type-C cable to provide communications between the debugger and a computer, as well as providing power to the debugger.
- Bluetooth 5.0 Certified Module for communication between the MPLAB PTG application and MPLAB PICkit 5.
Additional hardware and accessories may be ordered separately from Microchip Purchasing Portal (www.microchipdirect.com), such as:
- Debugger Adapter Board (Part Number AC002015) - a connectivity board that supports JTAG, SWD and ICSP protocols, useful for debugging legacy AVR® microcontrollers with MPLAB PICkit 5.