3.5.1.3 Bootloader Mode
In this mode, the USB interface of Microchip Touch Bridge acts like a USB Flash drive.
The user can copy the .hex file to this drive which will upgrade the
application firmware of Microchip Touch Bridge. Refer to Flash Memory for more
information.