2.5.4 PRIME Sniffer
This interface is simple and is defined in the ifacePrimeSniffer.h file. Only two following functions are available:
- One function to set the callback where sniffer messages will be
sent:
void prime_sniffer_set_cb(void (*sap_handler)(uint8_t* msg, uint16_t len)); - One function to set the
channel:
void prime_sniffer_set_channel(uint8_t uc_channel);