This service refers to the different protocols defined in the Serial Communication
Profile of the Management Plane described in the PRIME specification. The frame format
is as follows:Figure 1-4. MNGP PRIME USI Frame
Format
Important: The PRIME
certification requires the protocol accessible through a serial port.
The management functions described in the PRIME specification are as follows:
Table 1-2. USI MNGP PRIME
Protocols
Protocols MNGP PRIME
ID
Description
PROTOCOL_MNGP_PRIME_GETQRY
0x00
This protocol is used to get a PIB with information from the
node.
PROTOCOL_MNGP_PRIME_GETRSP
0x01
This protocol is the response to
PROTOCOL_MNGP_PRIME_GETQRY.
PROTOCOL_MNGP_PRIME_SET
0x02
This protocol is used to set a PIB and thus modify the behavior
of the node.
PROTOCOL_MNGP_PRIME_RESET
0x03
This protocol is used to reset statistics.
PROTOCOL_MNGP_PRIME_REBOOT
0x04
This protocol is used to reboot the node.
PROTOCOL_MNGP_PRIME_FU
0x05
This protocol is used to exchange FU protocol frames. In this
way, it is possible to perform a FU process through the serial
port.
PROTOCOL_MNGP_PRIME_GETQRY_EN
0x06
This protocol is used to get a PIB with information from the node
in an enhanced way.
PROTOCOL_MNGP_PRIME_GETRSP_EN
0x07
This protocol is the response to
PROTOCOL_MNGP_PRIME_GETQRY_EN.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.