1 Relevant Devices
This section provides a list of devices relevant for this demonstration. The figure below illustrates various devices within this family, detailing their pin-count variants and memory sizes:
- Vertical migration upward is possible without code modification, as these devices are pin-compatible and provide the same features
- Horizontal migration to the left reduces the pin count, which in turn limits the features available