6 Getting Started With MPLAB® X IDE
Prerequisites
-
Install the following software tools for this demonstration:
- MPLAB X IDE (v6.30 or later)
- Toolchain Support for MPLAB (XC8 v3.10 or later)
- MPLAB®Code Configurator (MCC) for Microchip devices (v5.7.0 or later)
- Hardware tool used for this
demonstration:
- AVR32LA32 Curiosity Nano evaluation kit (EV24D63A)
-
Connect the AVR32LA32 Curiosity Nano board to the PC via the on-board USB connector, which is connected to the embedded debugger. The kit is powered through the USB connecttion, and the embedded debugger enables debugging and programming via USB.