1.1.3 Rogowski Coil
Where KRogowski(60 Hz) is Rogowski coil scale factor at 60 Hz.
Note: The scale factor KRogowski is
defined at the reference frequency fr = 60 Hz because the DI
(Digital Integrator) filter was designed for unity gain at 60
Hz. If it is desired to use KRogowski defined
at another frequency, the gain of the DI filter must be
accounted for in the computation as follows:
Where K_di(f) = 60 Hz/f.
For example, a Rogowski coil is used with an output of 500 uV/A at 60 Hz (or 416.6 uV/A at 50 Hz) and a GPGA = 4, then,
KRogowski(60 Hz) = 1000000 / 500 = 2000
Klx = 2000 / 4 = 500
The metrology firmware uses uQ22.10 to represent both integer and fractional numbers; therefore, it is recommended that this be set:
K_lx = ROUND(500 * 2^10) = 0x007D000
Note: METER_TYPE must be configured correctly:
0x00000CCC for CT, 0x00000DDD for SHUNT and 0X00000EEE for
Rogowski coil.