1 Pin Configuration and Pinouts
| Pin | Function I2C Devices | Function SWI Devices |
|---|---|---|
| NC | No Connect | No Connect |
| GND | Ground | Ground |
| SDA | I2C Serial Data | Single Wire I/O Signal |
| SCL | I2C Serial Clock Input | GPIO Signal |
| VCC | Power Supply | Power Supply |
Note: The UDFN backside paddle is recommended
to be connected to GND.