12 Revision History
Revision B (April 2023)
- Product Identification System – Changed 2k Reel size to Minimum Order Quantity (MOQ)
- Use Cases – Renamed Applications section
- Table 2-2 – Added definitions for Least/Most Significant bytes and bits.
- Public Keys – Update to Public Keys description.
- Removed Terms Master/Slave associated with I2C bus in favor or Host/Client
- Reduction in information provided about commands.
- AC Parameters: I2C Interface – Corrected SMBUS Max Timeout tTIMEOUT
- AC Parameters: Single-Wire Interface – Modified IO Timeout name to tTIMEOUT-SWI
- 8-Pad UDFN – Updated UDFN Package Diagrams
- 8-Lead SOIC – Updated SOIC Package Diagrams
Revision A (September 2020)
- Original release of the document based on ATECC608A-TFLXTLS (DS40002138B)