10 Compatibility
ATECC608A-TFLXTLS Compatibility
The ATECC608B-TFLXTLS provides form, fit and function compatibility to the ATECC608A-TFLXTLS device. Device configuration zone and slot configuration values are identical, operating conditions are identical, all commands and command modes are still supported and the 8-Pad UDFN and 8-PIN SOIC packages and pinouts are identical.
If a design was implemented using the Microchip Trust Platform Design Suite, then migration from the ATECC608A-TFLXTLS to the ATECC608B-TFLXTLS is seamless.