3.16 DSP Accumulator Instructions
The DSP accumulator instructions provide the ability to add, negate, shift, load and store the contents of either 72-bit accumulator. In addition, the ADD and SUB instructions allow the two accumulators to be added or subtracted from each other. DSP accumulator instructions are shown in Table 3-14 and instruction details are provided in Instruction Descriptions.
| Instruction | Description | Accumulator WB? | 
|---|---|---|
ADD | Add Accumulators | No | 
ADD | 16-Bit Signed Accumulator Add | No | 
LAC | Load Accumulator | No | 
LUAC | Load upper accumulator (ACCxU) | No | 
LLAC | Load lower accumulator (ACCxL) | No | 
NEG | Negate Accumulator | No | 
SAC | Store Accumulator | No | 
SUAC | Store upper accumulator (ACCxU) | No | 
SLAC | Store lower accumulator (ACCxL) | No | 
SACR | Store Rounded Accumulator | No | 
SFTAC  | Arithmetic Shift Accumulator by Literal | No | 
SFTAC | Arithmetic Shift Accumulator by (Wn) | No | 
SUB | Subtract Accumulators | No |