3.15 DSP MAC
Instructions
The DSP Multiply and Accumulate (MAC) operations are a
special suite of instructions that provide the most efficient use of the PIC32A architectures. The DSP MAC
instructions, shown in Table 3-11, utilize both the X and
Y data paths of the CPU core.
MAC instructions are also capable of performing an
operation with one accumulator, while storing out the rounded contents of the alternate
accumulator. This feature is called Accumulator Write-Back (WB) and it provides flexibility
for the software developer. For instance, the Accumulator WB may be used to run two
algorithms concurrently or efficiently process complex numbers, among other things.
| Instruction | Description |
|---|---|
ED | Euclidean Distance (No Accumulate) |
EDAC | Euclidean Distance |
MAC | Multiply and Accumulate |
SQRAC | Square and Accumulate |
MPY | Multiply to Accumulator |
MPY.N | Negative Multiply to Accumulator |
MSC | Multiply and Subtract from Accumulator |
SQRSC | Square and Subtract from Accumulator |
SQR | Square to Accumulator |
SQRN | Negated Square to Accumulator |