4.3.2 Mechanical Buttons
ATtiny416 Xplained Nano contains one mechanical button. This is a generic user configurable button and when a button is pressed it will drive the I/O line to GND.
Info: There is no
pull-up resistor connected to the generic user button. Remember to enable the internal
pull-up in the ATtiny416 to use the
button.
| ATtiny416 Pin | Description | Shared Functionality |
|---|---|---|
| PB4 | User button | Edge connector |