5.3 Calibration Packet Structure
The following table shows the structure of the Temperature Sensor Calibration packet as programmed in the Microchip factory.
| Offset | 31:24 | 23:16 | 15:8 | 7:0 | Format | Value or Range |
|---|---|---|---|---|---|---|
| 0x00 | TSCAL_TAG | char[4] | ‘TSCA’ | |||
| 0x04 | TSCAL_P4 | Unsigned int | 540000 to 713000 | |||
| 0x08 | TSCAL_P1 | Unsigned int | 20e6 to 30e6 | |||
| 0x0C | TSCAL_P2 | Unsigned int | 2070000 to 2090000 | |||
| 0x10 | TSCAL_P6 | Unsigned int | 1190000 to 1210000 | |||