A logic analyzer capture is illustrated below to show how the generated patterns
look.Figure 3-6. Switching from Complementary
Pattern to Stairs Pattern
A bare metal code example for AVR16EB32 with the same functionality as the one described
in this section can be found here:
An MCC-generated code example for AVR16EB32 with the same functionality as the one
described in this section can be found here:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.