35.5.4 Power Control
Name: | PWRCTRL |
Offset: | 0x0F |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IRSEL | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – IRSEL Input Range Select
Value | Description |
---|---|
0 | The op amp input voltage range is rail-to-rail |
1 | The op amp input voltage range and power consumption are reduced. See the Electrical Characteristics section for more information. |