35.5.6 Op Amp n Status
Name: | OPnSTATUS |
Offset: | 0x11 + n*0x08 [n=0..2] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SETTLED | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – SETTLED Op Amp has Settled
This bit is cleared when the op amp is waiting for settling related to enabling or configuration changes.
This bit is set when the allowed settling time is finished.