32.1 Features
- Selectable Response Time
 - Selectable Hysteresis
 - Analog Comparator Output Available on Pin
 - Comparator Output Inversion Available
 - Flexible Input Selection:
- Up to four positive pins
 - Up to three negative pins
 - Internal reference voltage generator (DACREF)
 
 - Interrupt Generation on:
- Rising edge
 - Falling edge
 - Both edges
 
 - Window Function Interrupt Generation on:
- Signal above the window
 - Signal inside the window
 - Signal below the window
 - Signal outside the window
 
 - Event
               Generation:
- Comparator output
 - Window function