25.1 Features
- 12-Bit Timer/Counter
 - Programmable Prescaler
 - Double-Buffered Compare Registers
 - Waveform Generation:
- One Ramp mode
 - Two Ramp mode
 - Four Ramp mode
 - Dual Slope mode
 
 - Two Separate Input Channels
 - Software and Input Based Capture
 - Programmable Filter for Input Events
 - Conditional Waveform Generation on
            External Events:
- Fault handling
 - Input blanking
 - Overload protection
 - Fast emergency stop by the hardware
 
 - Half-Bridge and Full-Bridge Output Support