40.11 OPAMP
Unless otherwise noted, the typical graphs are valid for the following conditions: 
            
- VDD = 3.0V
 - TA = 25°C
 - Input common-mode voltage VCM = VDD/2
 - IRSEL = 
0 - Output load: 10 kΩ
 - Internally connected in voltage follower mode
 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
                            1 and CPU Mode =
                                    Standby | 
                            1 and CPU Mode =
                                    Standby | 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
                            1 | 
                            1 | 
                            1 | 
                             | 
                            1 | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             | 
                             | 
| 
                             |