34.1 Features
- 10-Bit Resolution
 - High Drive Capabilities
 - The DAC Output can be Used as Input to Other Analog Peripherals
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.