8.10 I/O Memory
All AVR64DB28/32/48/64 devices I/O and peripheral registers are located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with future devices, if a register containing reserved bits is written,
the reserved bits must be written to ‘0’. Reserved I/O memory addresses
must never be written.