| Document |
- Editorial updates
- Updated terminology:
- Master is
replaced by host
- Slave is
replaced by client
|
| Features |
- The Flash write/erase endurance
is 1,000 cycles
|
| Hardware Guidelines |
- Improved the Connection
for Power Supply section (decoupling capacitors)
- Added a new connector for UPDI to Connection for UPDI Programming
section
- Added series resistor to
the Connection for XTAL32K section
|
| AVR® CPU |
- Added single cycle ALU
operation to “Instruction Execution Timing”
- More detailed description of the CCP section
|
| Memories |
- New version of the memory
map image
- Added start address to the
SRAM table
|
| NVMCTRL |
- Updated block diagram
- Expanded several sections
of the Flash section
- Expanded description of the
FLMAP bit field in the CTRLB register
- Expanded description of the
ERROR bit field in the STATUS register
|
| CLKCTRL |
- Update made to the block
diagram
- Added missing
Interrupts section
- Aligned CLKCTRL
with the Electrical Characteristics section
- Corrected name in the
PDIV bit field in the MCLKCTRLB register
- Added name column in the
SEL bit field in the XOSC32KCTRLA register
|
| SLPCTRL |
- Expanded the table in the
Voltage Regulator Configuration section
- Updates made to the several tables in the Sleep Modes section
- Update made to the
PMODE bit field description in the VREGCTRL register
|
| RSTCTRL |
- A clarification is made to
the Initialization section
- A clarification is made to the External Reset section
- The table in the Domains
Affected by Reset section is expanded
|
| CPUINT |
- Clarification made to step 4 in the Initialization section
- The figure in the Round Robin Scheduling section is improved
- The IVSEL bit field description in the CTRLA register is
improved
|
| EVSYS |
- Clarification made to the Overview section
- Clarification made to the main description in the CHANNELn
register
|
| PORT |
- Clarification of TTL compatibility added to the Pin Configuration
section
- Clarifications made to the Multi-Pin Configuration section
- Clarification made to CLK_PER activity in Sleep mode in the Asynchronous
Sensing Port Properties
- Several clarifications made to the PINCONFIG register
- Several clarifications made to the PINnCTRL register
|
| MVIO |
- Update made to the Power Sequencing section
|
| BOD |
- Clarification made to BODLEVEL0 in the CTRLB register
- Corrected register name to VLMCTRLA
|
| VREF |
- Clarification made to Initialization regarding noise
|
| WDT |
- Clarification made to the STATUS register
|
| TCA |
- Clarification made to the Overview section
- Note added to the Waveform Generation section
- The Split Mode Overview section is expanded
- Update made to the CMPnEN bit field description of the CTRLB
register
|
| TCB |
- Clarification made to the Initialization section
- Clarification made to the CCMPEN bit of the CTRLB
register
|
| TCD |
- Added formula and a figure to the Programmable Output Events section
- Fault is replaced by Fault condition in the entire
section
- Clarifications are made to all bit descriptions of the FAULTCTRL
register
|
| RTC |
- Clarification made to the:
- CTRLA register
- CNTx register
- PERx register
- COMPx register
- PITCTRLA register
about checking the CNTBUSY flag in the STATUS or
PITSTATUS register to check if register is ready to be
updated.
|
| USART |
- Correction made to the block diagram in the IRCOM Mode of Operation
section (Decoded/Encoded TxD)
- Corrected Reset value for the STATUS register
- Clarification made to the WFB bit in the STATUS register
- Correction made to the IREI bit of the EVCTRL register
(enabled/disabled was swapped)
|
| SPI |
- Some text related to timing was removed from the Client Mode
section
- Clarifications have been made to functionality and timing requirements in
the Client Mode - Buffer Mode section
- A clarification has been made to the Interrupt Flag bit in
INTFLAGS - Normal Mode register
|
| TWI |
- Clarifications have been made to the TIMEOUT bit field of the
MCTRLA register
- A clarification has been made to the FLUSH bit of the MCTRLB
register
- A clarification has been made to the BUSSTATE bit field of the
MSTATUS register
|
| CCL |
- Clarifications have been made to the Gated D Flip-Flop and
characteristics tables in the Sequencer Logic section
- Updated the figure in the Clock Source Settings section
- A clarification has been made to the CLKSRC bit field of the LUTnCTRLA register
- Clarifications have been made to the TRUTH bit field of the
TRUTHn register
|
| AC |
- An update has been made to the block diagram in the Window Mode
section
- Correction has been made to the INTMODE bit field of the INTCTRL
register (swapped NEGEDGE and POSEDGE)
|
| ADC |
- Clarifications have been made to the Features section
- Clarifications have been made to the Clock Generation section
- Clarifications have been made to the formulas in the Conversion
Results section
- Clarifications have been made to the code snippet in the Temperature
Measurement section
- Clarifications have been made to the description of inputs in the
MUXPOS bit field of the MUXPOS register
|
| DAC |
- A clarification has been made to the Features section
- The block diagram has been updated (Block Diagram section)
- Updates have been made to the Operation section; several sections
has been changed (including headings)
- A clarification has been made to the description of the DATA register
|
| OPAMP |
- Clarifications have been made to the Input Voltage Range (and Bias
Current) section
- Clarifications have been made to the Offset Calibration section
- Clarifications have been made to most tables in the Application
Usage section
|
| UPDI |
- New section added to the Overview section: Addressing the
Program Memory Space
- A clarification has been made to the Chip Erase section
|
| Electrical Characteristics |
- The entire section is updated in new format
- All sections are updated with new numbers as part of the Complete Data
Sheet release
- Most sections have updates to the tables
|
| Characteristics Graphs |
- Section is renamed to Characteristics Graphs for clarity (old title
was Typical Characteristics)
- Characteristics graphs added for the device and relevant peripherals
- OPAMP plots are reformatted into the new standard
|
| Ordering Information |
- Added note regarding automotive parts
|
| Package Drawings |
- Added Package Marking Information section
- Update to 32-pin VQFN package drawing
- Added 32-pin VQFN wettable flanks drawing
- Update to 32-pin TQFP package drawing
- Update to 48-pin VQFN package drawing
- Added 48-pin VQFN wettable flanks drawing
- Update to 64-pin VQFN package drawing
- Added 64-pin VQFN wettable flanks drawing
- Update to 64-pin TQFP package drawing
|
| Data Sheet Revision History |
|