33.1 Features

  • 12-Bit Resolution
    • Up to 130 ksps with oversampling
  • Internal Analog Input Multiplexer with Channel Selection Register
    • Up to 22 I/O pin inputs
    • Internal temperature sensor input channel
    • Voltage reference input channels
    • DAC input channel
  • Differential and Single-Ended Conversion
  • Rail-to-Rail Input Voltage Range
  • Free-Running and Single Conversion
  • Accumulation of Up to 128 Samples per Conversion
  • Multiple Voltage Reference Options
  • Programmable Input Sampling Duration
  • Configurable Threshold and Window Comparator
  • Event Triggered Conversion
  • Interrupt and Event on Conversion Complete