3.1 I/O Multiplexing
| 
                             VQFN64/  | VQFN48/  | VQFN32/  | SOIC28/SSOP28/  | Pin name(1,2) | Special  | ADC0 | ACn | DAC0 | OPAMP | ZCDn | USARTn | SPIn | TWIn(4) | TCAn | TCBn | TCD0 | EVSYS | CCL-LUTn | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 62 | 44 | 30 | 22 | PA0 | 
                             XTALHF1  | 0, TxD | 0, WO0 | 0, IN0 | ||||||||||
| 63 | 45 | 31 | 23 | PA1 | XTALHF2 | 0, RxD | 0, WO1 | 0, IN1 | ||||||||||
| 64 | 46 | 32 | 24 | PA2 | TWI Fm+ | 0, XCK | 0, SDA(HC) | 0, WO2 | 0, WO | EVOUTA | 0, IN2 | |||||||
| 1 | 47 | 1 | 25 | PA3 | TWI Fm+ | 0, XDIR | 0, SCL(HC) | 0, WO3 | 1, WO | 0, OUT | ||||||||
| 2 | 48 | 2 | 26 | PA4 | 0, TxD(3) | 0, MOSI | 0, WO4 | WOA | ||||||||||
| 3 | 1 | 3 | 27 | PA5 | 0, RxD(3) | 0, MISO | 0, WO5 | WOB | ||||||||||
| 4 | 2 | 4 | 28 | PA6 | 0, XCK(3) | 0, SCK | WOC | 0, OUT(3) | ||||||||||
| 5 | 3 | 5 | 1 | PA7 | CLKOUT | 
                             0, OUT  | 
                             0, OUT  | 0, XDIR(3) | 0, SS | WOD | EVOUTA(3) | |||||||
| 6 | VDD | |||||||||||||||||
| 7 | GND | |||||||||||||||||
| 8 | 4 | PB0 | 3, TxD | 
                             0, WO0(3)  | 4, IN0 | |||||||||||||
| 9 | 5 | PB1 | 3, RxD | 
                             0, WO1(3)  | 4, IN1 | |||||||||||||
| 10 | 6 | PB2 | TWI | 3, XCK | 1, SDA(HC)(3) | 
                             0, WO2(3)  | EVOUTB | 4, IN2 | ||||||||||
| 11 | 7 | PB3 | TWI | 3, XDIR | 1, SCL(HC)(3) | 
                             0, WO3(3)  | 4, OUT | |||||||||||
| 12 | 8 | PB4 | 3, TxD(3) | 1, MOSI(3) | 
                             0, WO4(3)  | 2, WO(3) | WOA(3) | |||||||||||
| 13 | 9 | PB5 | 3, RxD(3) | 1, MISO(3) | 
                             0, WO5(3)  | 3, WO | WOB(3) | |||||||||||
| 14 | PB6 | 3, XCK(3) | 1, SCK(3) | 1, SDA(C)(3) | WOC(3) | 4, OUT(3) | ||||||||||||
| 15 | PB7 | 3, XDIR(3) | 1, SS(3) | 1, SCL(C)(3) | WOD(3) | EVOUTB(3) | ||||||||||||
| 16 | 10 | 6 | 2 | PC0 | 1, TxD | 1, MOSI | 0, WO0(3) | 2, WO | 1, IN0 | |||||||||
| 17 | 11 | 7 | 3 | PC1 | 1, RxD | 1, MISO | 0, WO1(3) | 3, WO(3) | 1, IN1 | |||||||||
| 18 | 12 | 8 | 4 | PC2 | TWI Fm+ | 1, XCK | 1, SCK | 0, SDA(HC)(3) | 0, WO2(3) | EVOUTC | 1, IN2 | |||||||
| 19 | 13 | 9 | 5 | PC3 | TWI Fm+ | 1, XDIR | 1, SS | 0, SCL(HC)(3) | 0, WO3(3) | 1, OUT | ||||||||
| 20 | 14 | 10 | 6 | VDDIO2 | ||||||||||||||
| 21 | 15 | GND | ||||||||||||||||
| 22 | 16 | PC4 | 1, TxD(3) | 1, MOSI(3) | ||||||||||||||
| 23 | 17 | PC5 | 1, RxD(3) | 1, MISO(3) | ||||||||||||||
| 24 | 18 | PC6 | 1, XCK(3) | 1, SCK(3) | 0, SDA(C)(3) | 1, WO2(3) | 1, OUT(3) | |||||||||||
| 25 | 19 | PC7 | 1, XDIR(3) | 1, SS(3) | 0, SCL(C)(3) | EVOUTC(3) | ||||||||||||
| 26 | 20 | PD0 | AIN0 | 
                             0, AINN1  | 0, WO0(3) | 2, IN0 | ||||||||||||
| 27 | 21 | 11 | 7 | PD1 | AIN1 | OP0, INP | 0, ZCIN | 0, WO1(3) | 2, IN1 | |||||||||
| 28 | 22 | 12 | 8 | PD2 | AIN2 | 
                             0, AINP0  | OP0, OUT | 0, WO2(3) | EVOUTD | 2, IN2 | ||||||||
| 29 | 23 | 13 | 9 | PD3 | AIN3 | 
                             0, AINN0  | OP0, INN | 0, WO3(3) | 2, OUT | |||||||||
| 30 | 24 | 14 | 10 | PD4 | AIN4 | 
                             1, AINP2  | OP1, INP | 0, WO4(3) | ||||||||||
| 31 | 25 | 15 | 11 | PD5 | AIN5 | 1, AINN0 | OP1, OUT | 0, WO5(3) | ||||||||||
| 32 | 26 | 16 | 12 | PD6 | AIN6 | 
                             0, AINP3  | OUT | 2, OUT(3) | ||||||||||
| 33 | 27 | 17 | 13 | PD7 | VREFA | AIN7 | 
                             0, AINN2  | OP1, INN | EVOUTD(3) | |||||||||
| 34 | 28 | 18 | 14 | AVDD | ||||||||||||||
| 35 | 29 | 19 | 15 | AGND | ||||||||||||||
| 36 | 30 | PE0 | AIN8 | 0, AINP1 | 4, TxD | 0, MOSI(3) | 0, WO0(3) | |||||||||||
| 37 | 31 | PE1 | AIN9 | 2, AINP2 | OP2, INP | 4, RxD | 0, MISO(3) | 0, WO1(3) | ||||||||||
| 38 | 32 | PE2 | AIN10 | 0, AINP2 | OP2, OUT | 4, XCK | 0, SCK(3) | 0, WO2(3) | EVOUTE | |||||||||
| 39 | 33 | PE3 | AIN11 | OP2, INN | 1, ZCIN | 4, XDIR | 0, SS(3) | 0, WO3(3) | ||||||||||
| 40 | PE4 | AIN12 | 4, TxD(3) | |||||||||||||||
| 41 | PE5 | AIN13 | 4, RxD(3) | |||||||||||||||
| 42 | PE6 | AIN14 | 4, XCK(3) | 1, WO2(3) | ||||||||||||||
| 43 | PE7 | AIN15 | 2, ZCIN | 4, XDIR(3) | EVOUTE(3) | |||||||||||||
| 44 | 34 | 20 | 16 | PF0 | XTAL32K1 | AIN16(5) | 2, TxD | 0, WO0(3) | WOA(3) | 3, IN0 | ||||||||
| 45 | 35 | 21 | 17 | PF1 | XTAL32K2 | AIN17(5) | 2, RxD | 0, WO1(3) | WOB(3) | 3, IN1 | ||||||||
| 46 | 36 | 22 | PF2 | TWI Fm+ | AIN18(5) | 2, XCK | 1, SDA(HC) | 0, WO2(3) | WOC(3) | EVOUTF | 3, IN2 | |||||||
| 47 | 37 | 23 | PF3 | TWI Fm+ | AIN19(5) | 2, XDIR | 1, SCL(HC) | 0, WO3(3) | WOD(3) | 3, OUT | ||||||||
| 48 | 38 | 24 | PF4 | AIN20(5) | 2, TxD(3) | 0, WO4(3) | 0, WO(3) | |||||||||||
| 49 | 39 | 25 | PF5 | AIN21(5) | 2, RxD(3) | 0, WO5(3) | 1, WO(3) | |||||||||||
| 50 | 40 | 26 | 18 | PF6(6) | RESET | |||||||||||||
| 51 | 41 | 27 | 19 | UPDI | UPDI | |||||||||||||
| 52 | PG0 | 5, TxD | 5, IN0 | |||||||||||||||
| 53 | PG1 | 5, RxD | 5, IN1 | |||||||||||||||
| 54 | PG2 | 5, XCK | EVOUTG | 5, IN2 | ||||||||||||||
| 55 | PG3 | 5, XDIR | 4, WO | 5, OUT | ||||||||||||||
| 56 | 42 | 28 | 20 | VDD | ||||||||||||||
| 57 | 43 | 29 | 21 | GND | ||||||||||||||
| 58 | PG4 | 5, TxD(3) | 0, MOSI(3) | WOA(3) | ||||||||||||||
| 59 | PG5 | 5, RxD(3) | 0, MISO(3) | WOB(3) | ||||||||||||||
| 60 | PG6 | 5, XCK(3) | 0, SCK(3) | WOC(3) | 5, OUT(3) | |||||||||||||
| 61 | PG7 | 5, XDIR(3) | 0, SS(3) | WOD(3) | EVOUTG(3) | 
- Pin names are of type Pxn, with x being the PORT instance (A, B, C, ...) and n the pin number. Notation for signals is PORTx_PINn. All pins can be used as event inputs.
 - All pins can be used for external interrupt, where pins Px2 and Px6 of each port have full asynchronous detection.
 - Alternative pin positions. To select alternative pin positions refer to the Port Multiplexer section.
 - TWI pins are marked HC if they can be used as TWI Host or Client pins, and C if they can only be used as TWI Client pins.
 - AIN16 - AIN21 cannot be used as a negative ADC input for differential measurements.
 - Input only.