5.6.4 .psize lines[, columns]

Declares the number of lines, and optionally, the number of columns to use for each page when generating listings.

Only functional when listings are enabled with the -a command line option and forms processing has not been disabled with the -an command line option.