4.2.4.5 Destination Select
The PIC18CXXX-compatible instructions accept WREG as an optional argument to specify whether the result should be placed
into WREG or into the file register. See the dsPIC33A/PIC32A Programmer's
Reference Manual (DS-70005540) for more details.
add sym, WREG