5.2.21 .pword expr1[, ..., exprn]

Assembles one or more 3-byte numbers into consecutive addresses in the current section. On dsPIC33A architectures, this directive assembles 4-byte numbers.

This directive is only allowed in a code section. If not in a code section, a warning is generated and the rest of the line is ignored.