11.9.2 Available Interrupt Vectors
For a table of interrupt vectors by device family:
- In MPLAB X IDE, open the Dashboard window and click on the Compiler Help button.
- On the command-line, see the
docssubdirectory of the MPLAB XC32 C Compiler for PIC32A MCU install directory. Open theXC32MainIndexfile and click on the Interrupt Vector Tables Reference link.