2.1 Feature Set

Notable features of the assembler include:

  • Support for the entire 32-bit MCU PIC32A instruction set
  • Support for fixed-point and floating-point data
  • Support for ELF object format
  • Available for Windows® OS, Linux® OS and macOS®
  • Command Line Interface
  • Rich Directive Set
  • Flexible Macro Language