3.4.4 -R
   
   This option tells the assembler to write the object file as if all data-section data is located in the text section. The data section part of your object file is zero bytes long because all its bytes are located in the text section.