9.2.2 --application-id=name
Used for co-residency. Specify an application ID for the application code being compiled. This will define extra symbols using the application ID symbol name. For example:
xc32-gcc -DVERSION=1 foo.c -o foo.exe -Wl,--application-id=foo
where symbol _version would be mapped to
_foo_version.