9.2.22 -mdfp=path
This option directs the linker to use the linker script included in the specified device
family pack (DFP). The path should be to the xc32 folder within the pack. This option is usually used by MPLAB X IDE or MPLAB IPE when specifying a
pack.