5.6.3 .nolist
Controls (in conjunction with .list) whether assembly
listings are generated. This directive decrements an internal counter (which is one
initially). Assembly listings are generated if this counter is greater than zero.
Only functional when listings are enabled with the -a
command line option and forms processing has not been disabled with the
-an command line option.