10.3.2.2 Program Region
program (xr) : ORIGIN = 0x800004, LENGTH = 0x1FFFC
The program region corresponds to the Flash memory of the PIC32AK1216GC41064 device that is available for user code, library code and constants. The starting address of region program is 0x800004. This is the first location in Flash that is available for general use.
Note: On PIC32A devices,
the PC increments by 4 for each instruction word. In this architecture, a PC address is
equivalent to a byte address
Note: The linker will automatically try to allocate program text into
any region that has the (
xr) flags; usually this region is named
program. If a custom linker script partitions memory and you wish to control the
allocation, removing the x flag will prevent the linker from allocating
program text to that region.