5.9.10 .version "string"
This directive creates a .note section and places into it
an ELF formatted note of type NT_VERSION. The note's name is set to
string. .version is supported when
the output file format is ELF; otherwise, it is ignored.