16 Deprecated Features
The features described below are considered to be obsolete and have been replaced with more advanced functionality. Projects that depend on deprecated features will work properly with versions of the language tools cited. The use of a deprecated feature will result in a warning; programmers are encouraged to revise their projects in order to eliminate any dependency on deprecated features. Support for these features may be removed entirely in future versions.