2.2 Feature Set
Notable features of the assembler include:
- Support for the MIPS32, MIPS16e, and microMIPS, as well as ARM, Thumb, and Thumb-2 instruction sets
- Support for ELF object formats
- Available for Windows®, Linux® and macOS® operating systems
- Rich assembler directive set
- Flexible macro language
- Command-Line interface
- Integrated component of MPLAB X IDE®