2.3 Input/Output Files

The standard assembler input and output files are listed below.

ExtensionDescription
Input
.SAssembly source file to be preprocessed (recommended)
.sAssembly source file
Output
.oObject file
.1stAssembler list file

The MPLAB XC32 Assembler does not generate error files, hex files, or symbol and debug files. The assembler is capable of creating an assembler list file and a relocatable object file (that might or might not contain debugging information). The XC32 Linker is used with the assembler to produce the final object files, map files and a final executable file for debugging with MPLAB X IDE (see Assembler and Other Development Tools).