3.5.4 Z: Produce Output on Errors Option

The -Z option forces the generation of an output object file, even if errors were encountered during the build. After an error message, the assembler normally produces no output. If any errors are encountered when using this option, the assembler writes an object file after a final warning message of the form, n errors, m warnings, generating bad object file.