4.2.2 Mnemonic
Mnemonics tell the assembler which machine instructions to assemble. For
example, addition (ADD), jumps (J), or loads (LUI). Unlike labels that you
create yourself, mnemonics are provided by the device assembly language. Mnemonics are not
case sensitive.
See the data sheet of your target device for more details on the available CPU instruction-set mnemonics.
The assembler also supports a number of synthesized/macro instructions intended to make writing assembly code easier. The LI (load immediate) instruction is an example of a synthetic macro instruction. The assembler generates two machine instructions to load a 32-bit constant value into a register from this single synthetic instruction.
[label:] [mnemonic [operands] ] [; comment]