9.6.7.1 Absolute Built-in Function
The ABSOLUTE(exp) built-in function
returns the absolute (non-relocatable, as opposed to non-negative) value of the expression
exp. Primarily useful to assign an absolute value
to a symbol within a section definition, where symbol values are normally section
relative.