4.6.1 Prefix Operators

Prefix operators are unary operators and operate on one absolute operand, which follows the operator in the source code. The assembler has the following prefix operators.

Table 4-3. Prefix Operators
OperatorDescriptionExample
-Negation. Two’s complement negation.-1
~Bit-wise not. One’s complement.~flags