3.7.2 Processor Option

The -mprocessor=device option selects the target device for which to compile. A list of all supported devices can be found the compiler release notes. Note that the name must be in upper case, for example, -mprocessor=ATSAME54P20A.

This option selects only the target device; it does not indicate what version of the device support files to use. Additionally, use the -mdfp option (see Dfp Option) for this purpose.