25.15.4 CWGxDBF
Name: | CWGxDBF |
Offset: | 0x60F,0x619 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBF[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bits 5:0 – DBF[5:0] CWG Falling Edge-Triggered Dead-Band Count bits
Reset States: |
|
Value | Description |
---|---|
n | Dead band is active no less than n, and no more than n+1, CWG clock periods after the falling edge |
0 |
0 CWG clock periods. Dead-band generation is bypassed |