25.15.8 CWGxAS1

CWG Auto-Shutdown Control Register 1
Note:
  1. This bit may be written while EN = 0 (CWGxCON0), to place the outputs into the shutdown configuration.
  2. The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Name: CWGxAS1
Offset: 0x613,0x61D

Bit 76543210 
   AS5EAS4EAS3EAS2EAS1EAS0E 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 0, 1, 2, 3, 4, 5 – ASyE CWG Auto-Shutdown Source ASyE Enable bit(1)

Table 25-3. Shutdown Sources
ASyESource
AS6ECLC2_out/CLC3_out (low causes shutdown)
AS5ECMP2_out (low causes shutdown)
AS4ECMP1_out (low causes shutdown)
AS3ETMR6_postscaled (high causes shutdown)
AS2ETMR4_postscaled (high causes shutdown)
AS1ETMR2_postscaled (high causes shutdown)
AS0EPin selected by CWGxPPS (low causes shutdown)
ValueDescription
1Auto-shutdown for source ASyE is enabled
0Auto-shutdown for source ASyE is disabled
This bit may be written while EN = 0 (CWGxCON0CWGxCON0), to place the outputs into the shutdown configuration.The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.