22.6.2 CCPxCAP
Name: | CCPxCAP |
Offset: | 0x30F,0x313,0x317,0x31B |
Capture Trigger Input Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTS[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CTS[2:0] Capture Trigger Input Selection bits
CTS | Source |
---|---|
111 | CLC4_out |
110 | CLC3_out |
101 | CLC2_out |
100 | CLC1_out |
011 | IOC_interrupt |
010 | C2_out |
001 | C1_out |
000 | Pin selected by CCPxPPS |