22.6 Register Definitions: CCP Control
Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| CCP1 | CCP1 |
| CCP2 | CCP2 |
| CCP3 | CCP3 |
| CCP4 | CCP4 |
Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| CCP1 | CCP1 |
| CCP2 | CCP2 |
| CCP3 | CCP3 |
| CCP4 | CCP4 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.